Link-Belt FXRWG222E Flange Blocks Ball Bearings - FXRWG222E
Part #:10407679
Catalog #:FXRWG222E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.50 in | Overall Height (in): | 1.156 in |
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.50 in |
| Bore Diameter (in): | 1.375 in | Overall Length (in): | 4.81 in |
| Length Through Bore (in): | 1.53 in | Bolt Spacing (in): | 3.9375 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.44 in |
| Locking Collar Outside Diameter (in): | 2.19 in | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Eccentric | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 4800 rpm |
| Bearing Type: | Intermediate Duty | Size Code: | 207 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/4-28 |
| Locking Device Kit: | W2225S | Housing Material: | Ductile Iron |
| Insert: | WG222EL | Radial Clearance: | C3 STANDARD |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.847 in |
General Specifications
| UPC: | 662327407803 | Weight: | 1.00 LB |

