Link-Belt FXRY218N Flange Blocks Ball Bearings - FXRY218N
Part #:10439549
Catalog #:FXRY218N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.47 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.44 in | Length Through Bore (in): | 1.91 in |
| Bore Diameter (in): | 1.125 in | Overall Height (in): | 1.19 in |
| Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Housing Type: | Flange, Two Bolt | Housing Color: | Black |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 165 in/lbs |
| Pilot Depth (in): | 0.42 in | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 1.75 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Eccentric |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | YG218NL |
| Locking Device Kit: | W2185S | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 206 | Maximum Speed (RPM): | 8000 rpm |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.586 in |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 2,530 lb |
General Specifications
| UPC: | 698210045333 | Weight: | 1.40 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

