Link-Belt FXRYG212N Flange Blocks Ball Bearings - FXRYG212N
Part #:10438008
Catalog #:FXRYG212N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.46 in | Bolt Size (in): | 5/16 in |
| Overall Height (in): | 1.72 in | Overall Length (in): | 3.56 in |
| Bore Diameter (in): | 0.75 in | Length Through Bore (in): | 1.72 in |
| Foot Height (in): | 0.42 in | Bolt Spacing (in): | 2.8130 in |
Technical Specifications
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Pilot Configuration: | No Pilot | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Housing Color: | Black |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Pilot Depth (in): | 0.36 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Locking Collar Outside Diameter (in): | 1.26 in |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Eccentric |
| Static Load Rating (lb): | 1,480 lb | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Housing Material: | Ductile Iron | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Locking Device Kit: | W2125S |
| Fixed vs. Expansion: | Fixed | Insert: | YG212NL |
| Inner Ring Outside Diameter (in): | 1.121 in | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 10-32 | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Dynamic Load Rating (lb): | 2,870 lb |
| Vibration Frequency Roller Spin: | 0.0332 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 10000 rpm | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 204 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | C3 STANDARD |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662327652296 | Weight: | 0.75 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

