Link-Belt FXU223N Flange Blocks Ball Bearings - FXU223N
Part #:10422736
Catalog #:FXU223N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.50 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.50 in | Overall Height (in): | 1.609 in |
| Overall Length (in): | 4.81 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 1.766 in | Bolt Spacing (in): | 3.9375 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 5,810 lb | Bearing Type: | Standard Duty |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 6850 rpm |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (F): | 225 °F |
| Size Code: | 207 | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | UG223NL | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Housing Material: | Ductile Iron |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0383 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Inner Ring Outside Diameter (in): | 1.847 in |
| Radial Clearance: | C3 STANDARD | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Housing Height (in): | 0.94 in |
General Specifications
| UPC: | 662327033279 | Weight: | 1.00 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

