Link-Belt FXU2M30NK36 Flange Blocks Ball Bearings - FXU2M30NK36
Part #:10409198
Catalog #:FXU2M30NK36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.44 in | Overall Height (in): | 1.047 in |
| Length Through Bore (in): | 1.567 in | Foot Height (in): | 0.47 in |
| Bore Diameter (mm): | 30 mm | Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | No | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0385 cps | Maximum Speed (RPM): | 8000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| Housing Material: | Ductile Iron | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Cage Type: | Ball Riding Retainer |
| Size Code: | 206 | Housing Coating: | Powder Coated |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,530 lb |
| Inner Ring Outside Diameter (in): | 1.586 in | Radial Clearance: | C3 STANDARD |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Height (in): | 0.89 in |
General Specifications
| UPC: | 662327988777 | Weight: | 1.00 LB |

