Link-Belt FXWG223EK75 Flange Blocks Ball Bearings - FXWG223EK75
Part #:10442567
Catalog #:FXWG223EK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.81 in | Overall Width (in): | 3.50 in |
| Length Through Bore (in): | 1.53 in | Foot Height (in): | 0.50 in |
| Bore Diameter (in): | 1.4375 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.656 in | Bolt Spacing (in): | 3.9375 in |
Technical Specifications
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.19 in |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 5,810 lb |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Coating: | Nickel Plated | Insert: | WG223EL |
| Locking Device Kit: | W2235S | Shaft Locking Type: | Eccentric |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Housing Material: | Ductile Iron |
| Bearing Type: | Intermediate Duty | Size Code: | 207 |
| Inner Ring Outside Diameter (in): | 1.847 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0383 cps |
| Static Load Rating (lb): | 3,440 lb | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 4800 rpm |
| Housing Height (in): | 0.94 in |
General Specifications
| UPC: | 793699950748 | Weight: | 1.77 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

