Link-Belt FXYG210N Flange Blocks Ball Bearings - FXYG210N
Part #:10415202
Catalog #:FXYG210N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.19 in | Overall Width (in): | 2.09 in |
| Length Through Bore (in): | 1.47 in | Foot Height (in): | 0.38 in |
| Bolt Size (in): | 1/4 in | Overall Height (in): | 1.47 in |
| Bore Diameter (in): | 0.625 in | Bolt Spacing (in): | 2.5 in |
Technical Specifications
| Bore Shape: | Straight | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Locking Collar Outside Diameter (in): | 1.11 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Size Code: | 203 | Static Load Rating (lb): | 1,110 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 10-32 | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Housing Material: | Ductile Iron |
| Shaft Locking Type: | Eccentric | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Roller Spin: | 0.0293 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Inner Ring Outside Diameter (in): | 0.941 in | Insert: | YG210NL |
| Dynamic Load Rating (lb): | 2,360 lb | Maximum Speed (RPM): | 12000 rpm |
| Radial Clearance: | C3 STANDARD | Locking Device Kit: | W2105S |
| Housing Height (in): | 0.7 in |
General Specifications
| UPC: | 662327033743 | Weight: | 0.60 LB |

