Link-Belt FXYG215N Flange Blocks Ball Bearings - FXYG215N
Part #:10438016
Catalog #:FXYG215N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.75 in | Overall Length (in): | 3.75 in |
| Length Through Bore (in): | 1.75 in | Bore Diameter (in): | 0.9375 in |
| Overall Width (in): | 2.72 in | Bolt Size (in): | 5/16 in |
| Foot Height (in): | 0.42 in | Bolt Spacing (in): | 3 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Two Bolt |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.44 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0387 cps |
| Shaft Locking Type: | Eccentric | Bearing Type: | Standard Duty |
| Insert: | YG215NL | Locking Device Kit: | W2155S |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Dynamic Load Rating (lb): | 3,150 lb | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Ductile Iron |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Speed (RPM): | 9600 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 1,760 lb | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.313 in |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Height (in): | 0.78 in |
General Specifications
| UPC: | 662327033774 | Weight: | 1.00 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

