Link-Belt FXYG223N Flange Blocks Ball Bearings - FXYG223N
Part #:10442568
Catalog #:FXYG223N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.4375 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.81 in | Length Through Bore (in): | 2.02 in |
| Overall Height (in): | 1.781 in | Foot Height (in): | 0.50 in |
| Overall Width (in): | 3.50 in | Bolt Spacing (in): | 3.9375 in |
Technical Specifications
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.19 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Ductile Iron |
| Dynamic Load Rating (lb): | 5,810 lb | Locking Device Kit: | W2235S |
| Fixed vs. Expansion: | Fixed | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Speed (RPM): | 6850 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Housing Coating: | Powder Coated | Size Code: | 207 |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Eccentric |
| Static Load Rating (lb): | 3,440 lb | Insert: | YG223NL |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0383 cps |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.847 in | End Cap Available: | No |
| Housing Height (in): | 0.94 in |
General Specifications
| UPC: | 662327033842 | Weight: | 2.00 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

