Link-Belt FXYG2E20NL1 Flange Blocks Ball Bearings - FXYG2E20NL1
Part #:10412900
Catalog #:FXYG2E20NL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Length (in): | 4.44 in |
| Foot Height (in): | 0.47 in | Overall Height (in): | 1.53 in |
| Length Through Bore (in): | 1.91 in | Bore Diameter (in): | 1.25 in |
| Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Housing Color: | Black | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | No Locking | Static Load Rating (lb): | 2,530 lb |
| Fixed vs. Expansion: | Fixed | Housing Material: | Ductile Iron |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | Size Code: | 206 |
| Maximum Speed (RPM): | 8000 rpm | Dynamic Load Rating (lb): | 4,390 lb |
| Inner Ring Outside Diameter (in): | 1.586 in | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Insert: | YG2E20NL1 | Locking Device Kit: | W2E205S |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Height (in): | 0.89 in |
General Specifications
| UPC: | 662327458638 | Weight: | 1.15 LB |

