Link-Belt FY219N Flange Blocks Ball Bearings - FY219N
Part #:10410701
Catalog #:FY219N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.47 in |
| Overall Height (in): | 1.65625 in | Housing Outside Diameter (in): | 4.44 in |
| Bolt Spacing (in): | 3.56 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Color: | Black | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | No | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Max Operating Temperature (C): | 107 °C | Insert: | YG219NL |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 4,390 lb |
| Locking Device Kit: | W2195S | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Housing Material: | Ductile Iron |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 206 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Speed (RPM): | 8000 rpm | Static Load Rating (lb): | 2,530 lb |
| Housing Coating: | POWDER COATED | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Eccentric | Vibration Frequency Roller Spin: | 0.0385 cps |
| Radial Clearance: | C3 STANDARD | Housing Height (in): | 0.89 in |
General Specifications
| UPC: | 662327035792 | Weight: | 1.40 LB |

