Link-Belt FY223N Flange Blocks Ball Bearings - FY223N
Part #:10428685
Catalog #:FY223N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.5 in | Bore Diameter (in): | 1.4375 in |
| Overall Height (in): | 1.78125 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Spacing (in): | 3.94 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Housing Type: | Flange, Three Bolt | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Locking Collar Outside Diameter (in): | 2.19 in | Ability to Relubricate: | No |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Standard Duty | Housing Material: | Ductile Iron |
| Vibration Frequency Roller Spin: | 0.0383 cps | Maximum Speed (RPM): | 6850 rpm |
| Size Code: | 207 | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Locking Device Kit: | W2235S | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Dynamic Load Rating (lb): | 5,810 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Eccentric | Insert: | Y223NL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Height (in): | 0.94 in |
General Specifications
| UPC: | 662327035815 | Weight: | 1.95 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

