Link-Belt FYG214N Flange Blocks Ball Bearings - FYG214N
Part #:10406132
Catalog #:FYG214N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.484 in | Foot Height (in): | 0.42 in |
| Bore Diameter (in): | 0.875 in | Housing Outside Diameter (in): | 3.75 in |
| Bolt Spacing (in): | 3 in |
Technical Specifications
| Bore Shape: | Straight | Housing Color: | Black |
| Misalignment Type: | Static Only | Housing Type: | Flange, Three Bolt |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Locking Collar Outside Diameter (in): | 1.5 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Size Code: | 205 | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | YG214NL | Shaft Locking Type: | Eccentric |
| Locking Device Kit: | W2145S | Maximum Speed (RPM): | 9600 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Dynamic Load Rating (lb): | 3,150 lb | Static Load Rating (lb): | 1,760 lb |
| Housing Material: | Ductile Iron | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0387 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Height (in): | 0.78 in |
General Specifications
| UPC: | 662327035631 | Weight: | 1.00 LB |

