Link-Belt FYG222N Flange Blocks Ball Bearings - FYG222N
Part #:10406134
Catalog #:FYG222N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.375 in | Overall Height (in): | 1.78125 in |
| Foot Height (in): | 0.5 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Spacing (in): | 3.94 in |
Technical Specifications
| Housing Type: | Flange, Three Bolt | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Bore Shape: | Straight | Locking Collar Outside Diameter (in): | 2.19 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 3,440 lb |
| Size Code: | 207 | Insert: | YG222NL |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0383 cps |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Ductile Iron | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Eccentric |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | POWDER COATED |
| Maximum Speed (RPM): | 6850 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Locking Device Kit: | W2225S | Cage Type: | Ball Riding Retainer |
| Housing Height (in): | 0.94 in |
General Specifications
| UPC: | 662327035693 | Weight: | 2.01 LB |

