Link-Belt FYG223E3TDRK27 Flange Blocks Ball Bearings - FYG223E3TDRK27
Part #:10424153
Catalog #:FYG223E3TDRK27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.4375 in | Overall Height (in): | 1.78125 in |
| Foot Height (in): | 0.5 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Spacing (in): | 3.94 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Color: | Black |
| Housing Type: | Flange, Three Bolt | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Multi-Lip Contact Seal | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Maximum Speed (RPM): | 700 rpm |
| Locking Device Kit: | W2235S | Fixed vs. Expansion: | Fixed |
| Lube Fitting Type: | 90 DEG LUBE FITTING | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0383 cps |
| Max Operating Temperature (C): | 107 °C | Size Code: | 207 |
| Dynamic Load Rating (lb): | 5,810 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | POWDER COATED |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Eccentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Height (in): | 0.88 in |
General Specifications
| UPC: | 662327888015 | Weight: | 1.90 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 7.50 IN | HTC: | 84833080 |

