Link-Belt HM3U224N Hanger Units Ball Bearings - HM3U224N
Part #:10419701
Catalog #:HM3U224N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.19 in | Thread Depth (in): | 1 in |
| Base to Center Height (in): | 2.5 in | Overall Width (in): | 1.91 in |
| Thread Size: | 3/4-10 | Bore Diameter (in): | 1.5 in |
| Length Through Bore (in): | 1.906 in | Base Width (in): | 1.75 in |
| Overall Length (in): | 3.88 in | Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Style: | Hanger Block |
| Housing Construction: | One Piece | Housing Type: | Hanger Unit |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Short Hub Length (in): | 0.7340 in |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 4,460 lb |
| Housing Material: | Ductile Iron | Fixed vs. Expansion: | Fixed |
| Size Code: | 208 | Insert: | UG224NL |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.084 in |
| Dynamic Load Rating (lb): | 7,330 lb | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Vibration Frequency Roller Spin: | 0.0367 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 6000 rpm | Housing Width (in): | 0.97 in |
General Specifications
| UPC: | 662327040208 | Weight: | 3.20 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

