Link-Belt KFBS2E20 Flange Blocks Ball Bearings - KFBS2E20
Part #:10428724
Catalog #:KFBS2E20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.55 in | Overall Length (in): | 5.47 in |
| Overall Height (in): | 1.75 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.25 in | Length Through Bore (in): | 1.35 in |
| Overall Width (in): | 3.19 in | Base to Center Height (in): | 3.85 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Seal Kit: | K2E20E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2196 (Closed); K2E206D (Open) | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Bolt Spacing Height Direction (in): | 1.25 in | Dynamic Load Rating (lb): | 4,390 lb |
| Size Code: | 206 | Maximum Speed (RPM): | 5600 rpm |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (F): | 194 °F | Bearing Type: | Intermediate Duty |
| Insert: | SG2E20ELK8299A | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Static Load Rating (lb): | 2,530 lb | Radial Clearance: | C3 STANDARD |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | End Cap Available: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Polyamide |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 90 °C |
| Cage Type: | Ball Riding Retainer | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Grease Fitting Thread Size: | RP 1/8 PAR | Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 793699404661 | Weight: | 1.10 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483204040 |
| Country of Origin: | Mexico |

