Link-Belt KFBS2E20K6 Flange Blocks Ball Bearings - KFBS2E20K6
Part #:10436548
Catalog #:KFBS2E20K6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.35 in | Foot Height (in): | 0.55 in |
| Overall Length (in): | 5.47 in | Bolt Size (in): | 7/16 in |
| Base to Center Height (in): | 3.85 in | Overall Width (in): | 3.19 in |
| Overall Height (in): | 1.75 in | Bore Diameter (in): | 1.25 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Color: | Black |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Static Load Rating (lb): | 2,530 lb |
| Insert: | SG2E20ELK82K499A | Shaft Locking Type: | Set Screw |
| Lube Fill Percent: | 100% GREASE FILL | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Inner Ring Outside Diameter (in): | 1.587 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Intermediate Duty | Maximum Speed (RPM): | 5600 rpm |
| Bearing Insert Finish: | Black Oxide | Bolt Spacing Height Direction (in): | 1.25 in |
| Housing Material: | Polyamide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0385 cps | Size Code: | 206 |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 90 °C |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Cage Type: | Ball Riding Retainer |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Grease Fitting Thread Size: | RP 1/8 PAR |
| Lube Fitting Type: | HOUSING PLUGGED | Max Operating Temperature (F): | 194 °F |
| Dynamic Load Rating (lb): | 4,390 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 793699718201 | Weight: | 1.10 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

