Link-Belt KFBSS219DC Flange Blocks Ball Bearings - KFBSS219DC
Part #:10409241
Catalog #:KFBSS219DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.47 in | Overall Height (in): | 1.75 in |
| Overall Width (in): | 3.19 in | Overall Height to End Cap (in): | 2.17 in |
| Length Through Bore (in): | 1.35 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.55 in |
| Base to Center Height (in): | 3.85 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Bracket, Three Bolt | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Style: | Flange Block | Cage Material: | Stainless Steel |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Seal Kit: | K219E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2196 (Closed); K2196D (Open) | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Fixed vs. Expansion: | Fixed |
| Overall Height to Inside of End Cap (in): | 2.09 in | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (C): | 90 °C |
| Inner Ring Outside Diameter (in): | 1.587 in | Housing Material: | Polyamide |
| Bearing Type: | Intermediate Duty | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Dynamic Load Rating (lb): | 4,390 lb | Bolt Spacing Height Direction (in): | 1.25 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0385 cps | Static Load Rating (lb): | 2,530 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Max Operating Temperature (F): | 194 °F |
| Size Code: | 206 | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Cage Type: | Ball Riding Retainer | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 5600 rpm | Insert: | SSG219L |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 793699494778 | Weight: | 1.16 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

