Link-Belt KFBSS220DC Flange Blocks Ball Bearings - KFBSS220DC
Part #:10410753
Catalog #:KFBSS220DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.06 in | Base to Center Height (in): | 4.23 in |
| Overall Height to End Cap (in): | 2.33 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 0.55 in | Overall Height (in): | 1.88 in |
| Overall Width (in): | 3.7 in | Length Through Bore (in): | 1.563 in |
| Bore Diameter (in): | 1.25 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Cage Material: | Stainless Steel | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Housing Type: | Flange, Bracket, Three Bolt |
| Bore Shape: | Straight | Seal Kit: | K220E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2236 (Closed); K2206D (Open) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Size Code: | 207 |
| Overall Height to Inside of End Cap (in): | 2.25 in | Insert: | SSG220L |
| Max Operating Temperature (F): | 194 °F | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (C): | 90 °C | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 3,440 lb |
| Housing Material: | Polyamide | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Inner Ring Outside Diameter (in): | 1.847 in |
| Bearing Type: | Intermediate Duty | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Material: | 400 Series Stainless Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bolt Spacing Height Direction (in): | 1.25 in |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 4800 rpm |
| Dynamic Load Rating (lb): | 5,810 lb | Housing Width (in): | 3.7 in |
General Specifications
| UPC: | 793699494792 | Weight: | 1.74 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

