Link-Belt KFBSS2M25 Flange Blocks Ball Bearings - KFBSS2M25
Part #:10416745
Catalog #:KFBSS2M25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.88 in | Bolt Size (mm): | M11 mm |
| Base to Center Height (in): | 3.54 in | Length Through Bore (in): | 1.178 in |
| Overall Height (in): | 1.53 in | Overall Width (in): | 2.72 in |
| Bolt Size (in): | 7/16 in | Foot Height (in): | 0.56 in |
| Bore Diameter (mm): | 25 mm | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Ability to Relubricate: | Yes |
| Seal Kit: | K2M25E (back auxiliary seal) | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Auxiliary Cap Kit: | K2166 (Closed K2M256D (Open) | Grease Fitting Thread Size: | RP 1/8 PAR |
| Bearing Insert Material: | 400 Series Stainless Steel | End Cap Available: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 205 |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (C): | 90 °C |
| Housing Material: | Polyamide | Vibration Frequency Roller Spin: | 0.0387 cps |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Dynamic Load Rating (lb): | 3,150 lb |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 1,760 lb |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Maximum Speed (RPM): | 6800 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | C3 STANDARD | Insert: | SSG2M25L |
| Shaft Locking Type: | Set Screw | Bolt Spacing Height Direction (in): | 1.125 in |
| Max Operating Temperature (F): | 194 °F | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 793699459197 | Weight: | 0.60 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

