Link-Belt KFBSS2M30 Flange Blocks Ball Bearings - KFBSS2M30
Part #:10424196
Catalog #:KFBSS2M30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Foot Height (in): | 0.55 in |
| Bore Diameter (mm): | 30 mm | Bolt Size (mm): | M11 mm |
| Overall Width (in): | 3.19 in | Overall Length (in): | 5.47 in |
| Overall Height (in): | 1.75 in | Length Through Bore (in): | 1.35 in |
| Base to Center Height (in): | 3.85 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Stainless Steel | Bore Shape: | Straight |
| Housing Type: | Flange, Bracket, Three Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Auxiliary Cap Kit: | K2196 (Closed); K2M306D (Open) |
| Seal Kit: | K2M30E (back auxiliary seal) | Static Load Rating (lb): | 2,530 lb |
| Bolt Spacing Height Direction (in): | 1.25 in | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 5600 rpm |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Housing Material: | Polyamide |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 400 Series Stainless Steel | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Grease Fitting Thread Size: | RP 1/8 PAR | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 4,390 lb | Max Operating Temperature (C): | 90 °C |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Intermediate Duty |
| Size Code: | 206 | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Insert: | SSG2M30L | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Max Operating Temperature (F): | 194 °F |
| Housing Width (in): | 3.19 in |
General Specifications
| UPC: | 793699459203 | Weight: | 1.00 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

