Link-Belt KFS220DC40A Flange Blocks Ball Bearings - KFS220DC40A
Part #:10421284
Catalog #:KFS220DC40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Foot Height (in): | 1.02 in |
| Bore Diameter (in): | 1.25 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.875 in | Base Width (in): | 4.72 in |
| Bolt Spacing (in): | 3.62 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Bearing Type: | Intermediate Duty |
| Insert: | SG220JELK8240A | Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | RP 1/8 PAR | End Cap: | SEE AUX CAP KIT |
| Overall Height to Inside of End Cap (in): | 2.25 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Material: | Polyamide | Maximum Speed (RPM): | 4800 rpm |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Roller Spin: | 0.0383 cps |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (F): | 194 °F |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 207 | Radial Clearance: | C3 STANDARD |
| Bearing Insert Finish: | BLACK OXIDE | Max Operating Temperature (C): | 90 °C |
General Specifications
| UPC: | 793699299854 | Weight: | 1.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483204040 |
| Country of Origin: | Mexico |

