Link-Belt KFS223D Flange Blocks Ball Bearings - KFS223D
Part #:10435063
Catalog #:KFS223D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Foot Height (in): | 1.02 in |
| Bore Diameter (in): | 1.4375 in | Base Width (in): | 4.72 in |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 1.875 in |
| Bolt Spacing (in): | 3.62 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Housing Type: | Flange, Four Bolt |
| Misalignment Type: | Static Only | Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) |
| Ability to Relubricate: | Yes | Seal Kit: | K223E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 3,440 lb | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Overall Height to Inside of End Cap (in): | 2.25 in |
| End Cap: | SEE AUX CAP KIT | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 194 °F | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 4800 rpm | Max Operating Temperature (C): | 90 °C |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Insert: | SG223ELK8299A |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,810 lb |
| Size Code: | 207 | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bearing Insert Finish: | BLACK OXIDE |
| Housing Material: | Polyamide |
General Specifications
| UPC: | 662327978792 | Weight: | 1.81 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

