Link-Belt KFS2M35D Flange Blocks Ball Bearings - KFS2M35D
Part #:10413748
Catalog #:KFS2M35D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Bore Diameter (mm): | 35 mm |
| Overall Height to End Cap (mm): | 59 mm | Overall Height (mm): | 47.7 mm |
| Foot Height (mm): | 26 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Auxiliary Cap Kit: | K2236 (Closed); K2M356D (Open) |
| Ability to Relubricate: | Yes | Seal Kit: | K2M35E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Bearing Insert Finish: | BLACK OXIDE |
| Dynamic Load Rating (lb): | 5,810 lb | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0383 cps | Base Width (mm): | 120 mm |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Speed (RPM): | 4800 rpm | Max Operating Temperature (F): | 194 °F |
| End Cap: | SEE AUX CAP KIT | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Bearing Type: | Intermediate Duty | Overall Height to Inside of End Cap (mm): | 57 mm |
| Fixed vs. Expansion: | Fixed | Insert: | SG2M35ELK8299A |
| Static Load Rating (lb): | 3,440 lb | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Size Code: | 207 |
| Grease Fitting Thread Size: | RP 1/8 PAR | Max Operating Temperature (C): | 90 °C |
General Specifications
| UPC: | 662327978808 | Weight: | 2.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

