Link-Belt KFSS216 Flange Blocks Ball Bearings - KFSS216
Part #:10424204
Catalog #:KFSS216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Bolt Size (in): | 3/8 in |
| Foot Height (in): | 0.88 in | Overall Height (in): | 1.46875 in |
| Base Width (in): | 3.86 in | Bolt Spacing (in): | 2.76 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Cage Material: | Stainless Steel |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Housing Type: | Flange, Four Bolt |
| Misalignment Type: | Static Only | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Seal Kit: | K216E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2166 (Closed); K2166D (Open) | Max Operating Temperature (C): | 90 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Dynamic Load Rating (lb): | 3,150 lb | Radial Clearance: | C3 STANDARD |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Maximum Speed (RPM): | 6800 rpm |
| Bearing Insert Material: | 440 Stainless Steel | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Finish: | STAINLESS STEEL |
| Insert: | SSG216L | Housing Material: | Polyamide |
| Overall Height to Inside of End Cap (in): | 1.88 in | Max Operating Temperature (F): | 194 °F |
| Bearing Type: | Intermediate Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | RP 1/8 PAR | Static Load Rating (lb): | 1,760 lb |
| Size Code: | 205 | Vibration Frequency Roller Spin: | 0.0387 cps |
| Shaft Locking Type: | Set Screw | End Cap: | SEE AUX CAP KIT |
| Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 793699459012 | Weight: | 0.92 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

