Link-Belt KFSS219D Flange Blocks Ball Bearings - KFSS219D
Part #:10424206
Catalog #:KFSS219D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.1875 in | Base Width (in): | 4.33 in |
| Overall Height (in): | 1.75 in | Overall Height to End Cap (in): | 2.17 in |
| Foot Height (in): | 1.02 in | Bolt Size (in): | 3/8 in |
| Bolt Spacing (in): | 3.27 in |
Technical Specifications
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Type: | Flange, Four Bolt |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Cage Material: | Stainless Steel | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Seal Kit: | K219E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2196 (Closed); K2196D (Open) | Bearing Insert Finish: | STAINLESS STEEL |
| Max Operating Temperature (C): | 90 °C | Insert: | SSG219L |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 194 °F |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Type: | Intermediate Duty |
| Dynamic Load Rating (lb): | 4,390 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Polyamide |
| Fixed vs. Expansion: | Fixed | Size Code: | 206 |
| Static Load Rating (lb): | 2,530 lb | Cage Type: | Ball Riding Retainer |
| Overall Height to Inside of End Cap (in): | 2.09 in | Radial Clearance: | C3 STANDARD |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Bearing Insert Material: | 440 Stainless Steel |
| End Cap: | SEE AUX CAP KIT | Grease Fitting Thread Size: | RP 1/8 PAR |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Maximum Speed (RPM): | 5600 rpm |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699494648 | Weight: | 1.46 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

