Link-Belt KFSS2M25 Flange Blocks Ball Bearings - KFSS2M25
Part #:10427198
Catalog #:KFSS2M25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 25 mm | Foot Height (mm): | 22.5 mm |
| Bolt Size (mm): | M10 mm | Overall Height (mm): | 37.3 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Cage Material: | Stainless Steel | Misalignment Type: | Static Only |
| Housing Color: | Black | Bore Shape: | Straight |
| Housing Construction: | One Piece | Seal Kit: | K2M25E (back auxiliary seal) |
| Auxiliary Cap Kit: | K2166 (Closed); K2M256D (Open) | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 194 °F | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Material: | Polyamide | Cage Type: | Ball Riding Retainer |
| Base Width (mm): | 98 mm | End Cap: | SEE AUX CAP KIT |
| Size Code: | 205 | Dynamic Load Rating (lb): | 3,150 lb |
| Bearing Insert Material: | 440 Stainless Steel | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Insert: | SSG2M25L |
| Max Operating Temperature (C): | 90 °C | Grease Fitting Thread Size: | RP 1/8 PAR |
| Radial Clearance: | C3 STANDARD | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Finish: | STAINLESS STEEL |
| Vibration Frequency Roller Spin: | 0.0387 cps | Static Load Rating (lb): | 1,760 lb |
| Maximum Speed (RPM): | 6800 rpm |
General Specifications
| UPC: | 793699459081 | Weight: | 0.92 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

