Link-Belt KFSS2M25D Flange Blocks Ball Bearings - KFSS2M25D
Part #:10427199
Catalog #:KFSS2M25D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 25 mm | Bolt Size (mm): | M10 mm |
| Foot Height (mm): | 22.5 mm | Overall Height to End Cap (mm): | 49.5 mm |
| Overall Height (mm): | 37.3 mm |
Technical Specifications
| Housing Color: | Black | Housing Type: | Flange, Four Bolt |
| Cage Material: | Stainless Steel | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Auxiliary Cap Kit: | K2166 (Closed); K2M256D (Open) |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Seal Kit: | K2M25E (back auxiliary seal) | Max Operating Temperature (C): | 90 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 440 Stainless Steel |
| Size Code: | 205 | Max Operating Temperature (F): | 194 °F |
| Dynamic Load Rating (lb): | 3,150 lb | Housing Material: | Polyamide |
| Bearing Insert Finish: | STAINLESS STEEL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Width (mm): | 98 mm | Overall Height to Inside of End Cap (mm): | 47.5 mm |
| Maximum Speed (RPM): | 6800 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Insert: | SSG2M25L | Static Load Rating (lb): | 1,760 lb |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Bearing Type: | Intermediate Duty |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0387 cps | End Cap: | SEE AUX CAP KIT |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Radial Clearance: | C3 STANDARD | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699494303 | Weight: | 0.84 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

