Link-Belt KFSS2M30DC Flange Blocks Ball Bearings - KFSS2M30DC
Part #:10442617
Catalog #:KFSS2M30DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Foot Height (mm): | 26 mm |
| Overall Height (mm): | 44.2 mm | Overall Height to End Cap (mm): | 55 mm |
| Bore Diameter (mm): | 30 mm |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2196 (Closed); K2M306D (Open) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | K2M30E (back auxiliary seal) | Bearing Type: | Intermediate Duty |
| Base Width (mm): | 110 mm | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Dynamic Load Rating (lb): | 4,390 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 440 Stainless Steel | Overall Height to Inside of End Cap (mm): | 53 mm |
| Static Load Rating (lb): | 2,530 lb | Vibration Frequency Roller Spin: | 0.0385 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Insert: | SSG2M30L |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 90 °C |
| Maximum Speed (RPM): | 5600 rpm | Cage Type: | Ball Riding Retainer |
| End Cap: | SEE AUX CAP KIT | Housing Material: | Polyamide |
| Max Operating Temperature (F): | 194 °F | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Bearing Insert Finish: | STAINLESS STEEL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | C3 STANDARD |
| Size Code: | 206 | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699494334 | Weight: | 1.47 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483204040 |
| Country of Origin: | China |

