Link-Belt KFXS216D40A Flange Blocks Ball Bearings - KFXS216D40A
Part #:10419738
Catalog #:KFXS216D40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Overall Width (in): | 2.8 in |
| Length Through Bore (in): | 1.178 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 0.89 in | Overall Height (in): | 1.469 in |
| Overall Height to End Cap (in): | 1.95 in | Overall Length (in): | 5.13 in |
| Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Cage Material: | Steel | Housing Color: | Black |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | SG216JELK8240A | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 6800 rpm | Housing Material: | Polyamide |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | Yes |
| Vibration Frequency Roller Spin: | 0.0387 cps | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Finish: | BLACK OXIDE |
| Static Load Rating (lb): | 1,760 lb | Inner Ring Outside Diameter (in): | 1.313 in |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Dynamic Load Rating (lb): | 3,150 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 205 |
| Max Operating Temperature (F): | 194 °F | Max Operating Temperature (C): | 90 °C |
| Grease Fitting Thread Size: | RP 1/8 PAR | Bearing Type: | Intermediate Duty |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 793699502329 | Weight: | 1.00 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

