Link-Belt KFXS216DK13 Flange Blocks Ball Bearings - KFXS216DK13
Part #:10424209
Catalog #:KFXS216DK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.469 in | Overall Length (in): | 5.13 in |
| Foot Height (in): | 0.89 in | Length Through Bore (in): | 1.178 in |
| Bore Diameter (in): | 1 in | Overall Width (in): | 2.8 in |
| Overall Height to End Cap (in): | 1.95 in | Bolt Size (in): | 7/16 in |
| Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Housing Construction: | One Piece | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Bearing Brand: | LINK-BELT KLEAN-GARD |
| End Cap Available: | Yes | Maximum Speed (RPM): | 6800 rpm |
| Vibration Frequency Roller Spin: | 0.0387 cps | Size Code: | 205 |
| Max Operating Temperature (F): | 194 °F | Lube Fitting Type: | HOUSING PLUGGED |
| Insert: | SG216ELK8299A | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Static Load Rating (lb): | 1,760 lb | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Bearing Insert Finish: | BLACK OXIDE |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 90 °C | Inner Ring Outside Diameter (in): | 1.313 in |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 3,150 lb |
| Grease Fitting Thread Size: | RP 1/8 PAR | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Material: | Polyamide | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 793699694376 | Weight: | 0.70 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

