Link-Belt KFXS216EK6 Flange Blocks Ball Bearings - KFXS216EK6
Part #:10409254
Catalog #:KFXS216EK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.469 in | Bore Diameter (in): | 1 in |
| Overall Width (in): | 2.8 in | Foot Height (in): | 0.89 in |
| Length Through Bore (in): | 1.178 in | Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,760 lb | Bearing Type: | Intermediate Duty |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 6800 rpm |
| Bearing Insert Finish: | BLACK OXIDE | Insert: | SG216ELK4K8299A |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 194 °F | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 90 °C | Dynamic Load Rating (lb): | 3,150 lb |
| Grease Fitting Thread Size: | RP 1/8 PAR | Inner Ring Outside Diameter (in): | 1.313 in |
| Lube Fill Percent: | 100% GREASE FILL | Size Code: | 205 |
| Housing Material: | Polyamide | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Lube Fitting Type: | HOUSING PLUGGED |
General Specifications
| UPC: | 793699105063 | Weight: | 0.37 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

