Link-Belt KFXS222DBLK Flange Blocks Ball Bearings - KFXS222DBLK
Part #:10424210
Catalog #:KFXS222DBLK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.38 in | Overall Width (in): | 3.66 in |
| Overall Height (in): | 1.875 in | Overall Height to End Cap (in): | 2.33 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1.375 in |
| Length Through Bore (in): | 1.563 in | Foot Height (in): | 1.02 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | SG222ELK8299A |
| Dynamic Load Rating (lb): | 5,810 lb | Maximum Speed (RPM): | 4800 rpm |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | RP 1/8 PAR |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Polyamide |
| Bearing Type: | Intermediate Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 90 °C |
| Bearing Insert Finish: | BLACK OXIDE | Fixed vs. Expansion: | Fixed |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Roller Spin: | 0.0383 cps | End Cap Available: | Yes |
| Max Operating Temperature (F): | 194 °F | Cage Type: | Ball Riding Retainer |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Size Code: | 207 |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 793699756968 | Weight: | 1.52 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

