Link-Belt KFXS223 Flange Blocks Ball Bearings - KFXS223
Part #:10430110
Catalog #:KFXS223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.875 in | Length Through Bore (in): | 1.563 in |
| Overall Width (in): | 3.66 in | Overall Length (in): | 6.38 in |
| Overall Height to End Cap (in): | 2.33 in | Foot Height (in): | 1.02 in |
| Bore Diameter (in): | 1.4375 in | Bolt Size (in): | 7/16 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Seal Kit: | K223E (back auxiliary seal) | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) | Housing Material: | Polyamide |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (F): | 194 °F |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Insert: | SG223ELK8299A |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Grease Fitting Thread Size: | RP 1/8 PAR |
| Dynamic Load Rating (lb): | 5,810 lb | Max Operating Temperature (C): | 90 °C |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 4800 rpm | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Roller Spin: | 0.0383 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.847 in |
| Bearing Type: | Intermediate Duty | Bearing Insert Finish: | BLACK OXIDE |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699029963 | Weight: | 1.32 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

