Link-Belt KFXS223D Flange Blocks Ball Bearings - KFXS223D
Part #:10428737
Catalog #:KFXS223D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Length Through Bore (in): | 1.563 in |
| Foot Height (in): | 1.02 in | Bore Diameter (in): | 1.4375 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.66 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 1.875 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Color: | Black | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Cage Material: | Molded fiber glass reinforced nylon | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) |
| Seal Kit: | K223E (back auxiliary seal) | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | End Cap Available: | Yes |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | C3 STANDARD |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Grease Fitting Thread Size: | RP 1/8 PAR |
| Static Load Rating (lb): | 3,440 lb | Housing Material: | Polyamide |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Intermediate Duty |
| Vibration Frequency Roller Spin: | 0.0383 cps | Bearing Insert Finish: | BLACK OXIDE |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Size Code: | 207 | Max Operating Temperature (C): | 90 °C |
| Inner Ring Outside Diameter (in): | 1.847 in | Dynamic Load Rating (lb): | 5,810 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 194 °F |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Insert: | SG223ELK8299A |
| Maximum Speed (RPM): | 4800 rpm |
General Specifications
| UPC: | 793699029932 | Weight: | 1.90 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

