Link-Belt KFXS223D40A Flange Blocks Ball Bearings - KFXS223D40A
Part #:10413754
Catalog #:KFXS223D40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.563 in | Foot Height (in): | 1.02 in |
| Overall Width (in): | 3.66 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.875 in | Overall Length (in): | 6.38 in |
| Overall Height to End Cap (in): | 2.33 in | Bore Diameter (in): | 1.4375 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Cage Material: | Steel |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Maximum Speed (RPM): | 4800 rpm |
| Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Bearing Type: | Intermediate Duty | Inner Ring Outside Diameter (in): | 1.847 in |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | Yes |
| Vibration Frequency Roller Spin: | 0.0383 cps | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 194 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | RP 1/8 PAR | Dynamic Load Rating (lb): | 5,810 lb |
| Size Code: | 207 | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (C): | 90 °C | Insert: | SG223JELK8240A |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | C3 STANDARD |
| Bearing Insert Finish: | BLACK OXIDE | Housing Material: | Polyamide |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 793699076516 | Weight: | 1.90 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

