Link-Belt KFXS223DC40A Flange Blocks Ball Bearings - KFXS223DC40A
Part #:10441121
Catalog #:KFXS223DC40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Overall Length (in): | 6.38 in |
| Length Through Bore (in): | 1.563 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 1.02 in | Overall Width (in): | 3.66 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.875 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Black | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 3,440 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Polyamide |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0383 cps |
| Bearing Type: | Intermediate Duty | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Speed (RPM): | 4800 rpm | Grease Fitting Thread Size: | RP 1/8 PAR |
| Dynamic Load Rating (lb): | 5,810 lb | Max Operating Temperature (C): | 90 °C |
| Inner Ring Outside Diameter (in): | 1.847 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | C3 STANDARD | Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 194 °F |
| Bearing Insert Finish: | BLACK OXIDE | Insert: | SG223JELK8240A |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Size Code: | 207 |
General Specifications
| UPC: | 793699126167 | Weight: | 1.00 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

