Link-Belt KFXS223DK6 Flange Blocks Ball Bearings - KFXS223DK6
Part #:10409256
Catalog #:KFXS223DK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.563 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 1.4375 in | Overall Height to End Cap (in): | 2.33 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.66 in |
| Overall Height (in): | 1.875 in | Foot Height (in): | 1.02 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 194 °F | Bearing Insert Finish: | BLACK OXIDE |
| Size Code: | 207 | Lube Fill Percent: | 100% GREASE FILL |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 4800 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 90 °C |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Polyamide |
| Inner Ring Outside Diameter (in): | 1.847 in | End Cap Available: | Yes |
| Grease Fitting Thread Size: | RP 1/8 PAR | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Intermediate Duty | Insert: | SG223ELK4K8299A |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Lube Fitting Type: | HOUSING PLUGGED |
| Static Load Rating (lb): | 3,440 lb | Dynamic Load Rating (lb): | 5,810 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 698210137403 | Weight: | 1.45 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

