Link-Belt KFXS224DCK13 Flange Blocks Ball Bearings - KFXS224DCK13
Part #:10425788
Catalog #:KFXS224DCK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.5 in | Overall Height to End Cap (in): | 2.58 in |
| Overall Width (in): | 4.02 in | Overall Height (in): | 2.063 in |
| Bolt Size (in): | 7/16 in | Foot Height (in): | 1.18 in |
| Overall Length (in): | 6.92 in | Length Through Bore (in): | 1.656 in |
| Bolt Spacing (in): | 5.6692 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Fixed vs. Expansion: | Fixed |
| Size Code: | 208 | Radial Clearance: | C3 STANDARD |
| Lube Fitting Type: | HOUSING PLUGGED | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 4,460 lb | Bearing Insert Finish: | BLACK OXIDE |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Max Operating Temperature (F): | 194 °F | Max Operating Temperature (C): | 90 °C |
| Insert: | SG224ELK8299A | Maximum Speed (RPM): | 4500 rpm |
| Housing Material: | Polyamide | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Dynamic Load Rating (lb): | 7,330 lb |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Vibration Frequency Roller Spin: | 0.0367 cps |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Bearing Type: | Intermediate Duty |
| Inner Ring Outside Diameter (in): | 2.083 in |
General Specifications
| UPC: | 793699694390 | Weight: | 2.21 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 84833080 |

