Link-Belt KFXS224EK6 Flange Blocks Ball Bearings - KFXS224EK6
Part #:10427205
Catalog #:KFXS224EK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.58 in | Length Through Bore (in): | 1.656 in |
| Overall Length (in): | 6.92 in | Overall Width (in): | 4.02 in |
| Foot Height (in): | 1.18 in | Overall Height (in): | 2.063 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1.5 in |
| Bolt Spacing (in): | 5.6692 in |
Technical Specifications
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Max Operating Temperature (C): | 90 °C |
| Maximum Speed (RPM): | 4500 rpm | Insert: | SG224ELK82K499A |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,330 lb | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| End Cap Available: | Yes | Vibration Frequency Roller Spin: | 0.0367 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 4,460 lb |
| Inner Ring Outside Diameter (in): | 2.083 in | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Size Code: | 208 | Bearing Insert Finish: | BLACK OXIDE |
| Radial Clearance: | C3 STANDARD | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Intermediate Duty |
| Lube Fill Percent: | 100% GREASE FILL | Lube Fitting Type: | HOUSING PLUGGED |
| Housing Material: | Polyamide | Max Operating Temperature (F): | 194 °F |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
General Specifications
| UPC: | 793699361704 | Weight: | 1.60 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 84833080 |

