Link-Belt KFXS2M25DK6 Flange Blocks Ball Bearings - KFXS2M25DK6
Part #:10407748
Catalog #:KFXS2M25DK6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.8 in | Foot Height (in): | 0.89 in |
| Overall Length (in): | 5.13 in | Bolt Size (in): | 7/16 in |
| Length Through Bore (in): | 1.178 in | Bolt Size (mm): | M11 mm |
| Overall Height to End Cap (in): | 1.95 in | Bore Diameter (mm): | 25 mm |
| Overall Height (in): | 1.469 in | Bolt Spacing (in): | 3.8976 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | No | Bearing Type: | Intermediate Duty |
| Bearing Insert Finish: | BLACK OXIDE | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0387 cps |
| Dynamic Load Rating (lb): | 3,150 lb | Housing Material: | Polyamide |
| Lube Fitting Type: | HOUSING PLUGGED | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | RP 1/8 PAR | Lube Fill Percent: | 100% GREASE FILL |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Insert: | SG2M25ELK4K8299A |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 1,760 lb |
| Radial Clearance: | C3 STANDARD | Inner Ring Outside Diameter (in): | 1.313 in |
| End Cap Available: | Yes | Max Operating Temperature (C): | 90 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Max Operating Temperature (F): | 194 °F | Size Code: | 205 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 6800 rpm |
General Specifications
| UPC: | 793699732887 | Weight: | 0.85 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

