Link-Belt KFXS2M35DC Flange Blocks Ball Bearings - KFXS2M35DC
Part #:10416759
Catalog #:KFXS2M35DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.563 in | Overall Height (in): | 1.875 in |
| Overall Height to End Cap (in): | 2.33 in | Bore Diameter (mm): | 35 mm |
| Bolt Size (mm): | M11 mm | Overall Length (in): | 6.38 in |
| Overall Width (in): | 3.66 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 1.02 in | Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2236 (Closed); K2M356D (Open) | Seal Kit: | K2M35E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Max Operating Temperature (C): | 90 °C |
| Inner Ring Outside Diameter (in): | 1.847 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Intermediate Duty | Size Code: | 207 |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Insert: | SG2M35ELK8299A |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | BLACK OXIDE |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 4800 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Polyamide | Dynamic Load Rating (lb): | 5,810 lb |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT KLEAN-GARD | End Cap Available: | Yes |
| Grease Fitting Thread Size: | RP 1/8 PAR | Max Operating Temperature (F): | 194 °F |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699030013 | Weight: | 1.52 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

