Link-Belt KFXSS220DC Flange Blocks Ball Bearings - KFXSS220DC
Part #:10430119
Catalog #:KFXSS220DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Overall Height (in): | 1.875 in |
| Overall Height to End Cap (in): | 2.33 in | Foot Height (in): | 1.02 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.66 in |
| Length Through Bore (in): | 1.563 in | Overall Length (in): | 6.38 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Auxiliary Cap Kit: | K2236 (Closed); K2206D (Open) |
| Seal Kit: | K220E (back auxiliary seal) | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Speed (RPM): | 4800 rpm | Inner Ring Outside Diameter (in): | 1.847 in |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Insert: | SSG220L |
| Size Code: | 207 | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 400 Series Stainless Steel | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Housing Material: | Polyamide | Max Operating Temperature (F): | 194 °F |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Static Load Rating (lb): | 3,440 lb |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Grease Fitting Thread Size: | RP 1/8 PAR | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 90 °C | Vibration Frequency Roller Spin: | 0.0383 cps |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 5,810 lb |
General Specifications
| UPC: | 793699494570 | Weight: | 1.62 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483204040 |
| Country of Origin: | China |

