Link-Belt KFXSS222DC Flange Blocks Ball Bearings - KFXSS222DC
Part #:10419742
Catalog #:KFXSS222DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.875 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 3.66 in | Bore Diameter (in): | 1.375 in |
| Overall Height to End Cap (in): | 2.33 in | Foot Height (in): | 1.02 in |
| Overall Length (in): | 6.38 in | Length Through Bore (in): | 1.563 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Cage Material: | Stainless Steel |
| Housing Style: | Flange Block | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Outer Ring Land Profile: | Standard | Seal Kit: | K222E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2236 (Closed); K2226D (Open) | End Cap Available: | Yes |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 4800 rpm | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 5,810 lb |
| Insert: | SSG222L | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Polyamide | Bearing Type: | Intermediate Duty |
| Inner Ring Outside Diameter (in): | 1.847 in | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (C): | 90 °C | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 207 | Grease Fitting Thread Size: | RP 1/8 PAR |
| Fixed vs. Expansion: | Fixed | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Max Operating Temperature (F): | 194 °F | Vibration Frequency Roller Spin: | 0.0383 cps |
General Specifications
| UPC: | 793699494594 | Weight: | 1.52 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

