Link-Belt KFXSS223D Flange Blocks Ball Bearings - KFXSS223D
Part #:10439632
Catalog #:KFXSS223D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.33 in | Overall Width (in): | 3.66 in |
| Bolt Size (in): | 7/16 in | Foot Height (in): | 1.02 in |
| Overall Height (in): | 1.875 in | Length Through Bore (in): | 1.563 in |
| Bore Diameter (in): | 1.4375 in | Overall Length (in): | 6.38 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Stainless Steel |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Seal Kit: | K223E (back auxiliary seal) | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) | Shaft Locking Type: | Set Screw |
| Bearing Type: | Intermediate Duty | Static Load Rating (lb): | 3,440 lb |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Grease Fitting Thread Size: | RP 1/8 PAR |
| Housing Material: | Polyamide | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Insert: | SSG223L | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 194 °F | Maximum Speed (RPM): | 4800 rpm |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 5,810 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0383 cps |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 90 °C |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Size Code: | 207 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 793699442588 | Weight: | 1.60 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483204040 |
| Country of Origin: | Mexico |

