Link-Belt KFXSS223DC Flange Blocks Ball Bearings - KFXSS223DC
Part #:10416760
Catalog #:KFXSS223DC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.875 in | Bolt Size (in): | 7/16 in |
| Overall Height to End Cap (in): | 2.33 in | Overall Width (in): | 3.66 in |
| Foot Height (in): | 1.02 in | Overall Length (in): | 6.38 in |
| Length Through Bore (in): | 1.563 in | Bore Diameter (in): | 1.4375 in |
| Bolt Spacing (in): | 5.12 in |
Technical Specifications
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Cage Material: | Stainless Steel | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Auxiliary Cap Kit: | K2236 (Closed); K2236D (Open) | Seal Kit: | K223E (back auxiliary seal) |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Insert: | SSG223L | Dynamic Load Rating (lb): | 5,810 lb |
| Max Operating Temperature (F): | 194 °F | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0383 cps | End Cap Available: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 90 °C |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Maximum Speed (RPM): | 4800 rpm |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG | Inner Ring Outside Diameter (in): | 1.847 in |
| Grease Fitting Thread Size: | RP 1/8 PAR | Size Code: | 207 |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Intermediate Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Polyamide |
General Specifications
| UPC: | 793699494600 | Weight: | 1.45 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

