Link-Belt KFXSS224D Flange Blocks Ball Bearings - KFXSS224D
Part #:10415256
Catalog #:KFXSS224D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.063 in | Bore Diameter (in): | 1.5 in |
| Overall Height to End Cap (in): | 2.58 in | Foot Height (in): | 1.18 in |
| Overall Length (in): | 6.92 in | Length Through Bore (in): | 1.688 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.02 in |
| Bolt Spacing (in): | 5.6692 in |
Technical Specifications
| Cage Material: | Stainless Steel | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Two Bolt | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Housing Color: | Black | Auxiliary Cap Kit: | K2256 (Closed); K2246D (Open) |
| Ability to Relubricate: | Yes | Seal Kit: | K224E (back auxiliary seal) |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Max Operating Temperature (C): | 90 °C |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Radial Clearance: | C3 STANDARD |
| Insert: | SSG224L | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Vibration Frequency Fundamental Train: | 0.0065 cps | End Cap Available: | Yes |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Max Operating Temperature (F): | 194 °F |
| Dynamic Load Rating (lb): | 7,330 lb | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Vibration Frequency Roller Spin: | 0.0367 cps | Size Code: | 208 |
| Grease Fitting Thread Size: | RP 1/8 PAR | Housing Material: | Polyamide |
| Static Load Rating (lb): | 4,460 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.063 in | Maximum Speed (RPM): | 4500 rpm |
General Specifications
| UPC: | 793699442595 | Weight: | 2.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483204040 |
| Country of Origin: | China |

