Link-Belt KFXSS2E20 Flange Blocks Ball Bearings - KFXSS2E20
Part #:10435072
Catalog #:KFXSS2E20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.75 in | Bore Diameter (in): | 1.25 in |
| Overall Width (in): | 3.34 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 1.344 in | Overall Length (in): | 5.83 in |
| Overall Height to End Cap (in): | 2.17 in | Foot Height (in): | 1.02 in |
| Bolt Spacing (in): | 4.606 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Type: | Flange, Two Bolt |
| Pilot Configuration: | No Pilot | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Black | Housing Style: | Flange Block |
| Cage Material: | Stainless Steel | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Ability to Relubricate: | Yes |
| Auxiliary Cap Kit: | K2196 (Closed); K2E206D (Open) | Setscrew Torque (in-lbs): | 165 in/lbs |
| Seal Kit: | K2E20E (back auxiliary seal) | Maximum Speed (RPM): | 5600 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | RP 1/8 PAR |
| Housing Material: | Polyamide | Bearing Type: | Intermediate Duty |
| Bearing Insert Material: | 400 Series Stainless Steel | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 4,390 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw | Insert: | SSG2E20L |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | End Cap Available: | Yes |
| Max Operating Temperature (F): | 194 °F | Max Operating Temperature (C): | 90 °C |
| Size Code: | 206 | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Brand: | LINK-BELT KLEAN-GARD |
| Inner Ring Outside Diameter (in): | 1.586 in | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap: | SEE AUX CAP KIT |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Static Load Rating (lb): | 2,530 lb |
| Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
General Specifications
| UPC: | 793699442496 | Weight: | 1.12 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483204040 |
| Country of Origin: | China |

