Link-Belt KFXSS2M20 Flange Blocks Ball Bearings - KFXSS2M20
Part #:10406207
Catalog #:KFXSS2M20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.57 in | Overall Width (in): | 2.44 in |
| Foot Height (mm): | 20 mm | Bolt Size (mm): | M11 mm |
| Length Through Bore (in): | 1.131 in | Foot Height (in): | 0.79 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (mm): | 20 mm |
| Overall Height (in): | 1.359 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Auxiliary Cap Kit: | K2126 (Closed); K2M206D (Open) |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Seal Kit: | KL2M203E (back auxiliary seal) | Maximum Speed (RPM): | 7500 rpm |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,480 lb |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Max Operating Temperature (F): | 194 °F |
| End Cap Available: | Yes | Max Operating Temperature (C): | 90 °C |
| Size Code: | 204 | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0332 cps |
| Housing Material: | Polyamide | Lube Fitting Type: | STD FITTING PLUS PLASTIC PLUG |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Insert: | SSG2M20L |
| Bearing Insert Material: | 400 Series Stainless Steel | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT KLEAN-GARD | Inner Ring Outside Diameter (in): | 1.121 in |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Radial Clearance: | C3 STANDARD |
| Grease Fitting Thread Size: | RP 1/8 PAR | Dynamic Load Rating (lb): | 2,870 lb |
General Specifications
| UPC: | 793699458954 | Weight: | 0.60 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

